Commercial Micro-D
- Part Number
- 834249020
- Category
- Power and Signal Cable Assemblies
Commercial Micro-D, CMD Single Ended, 25 Circuits, Female - Pigtail, 0.91m Length
Physical Specifications
- cableLength
- 0.91m
- circuitsLoaded
- 25
- circuitsMaximum
- 25.0
- gender
- Female-Pigtail
- lockToMatingPart
- No
- materialPlatingTermination
- Tin
- netWeight
- 21.407/g
- numberOfRows
- 2.0
- packagingType
- Bag
- platingMinMating
- 0.127µm
- platingMinTermination
- 1.270µm
- singleEnded
- Yes
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- N/A
- wireSizeAwg
- 28
Keywords: 83424-9020, 0834249020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863