- Part Number
- 834249014
- Category
- I/O Connectors
Physical Specifications
- Boot Color
- Black
- Circuits Loaded
- 25
- Circuits Maximum
- 25.0
- Durability Mating Cycles Max
- 500
- Gender
- Receptacle
- Lock To Mating Part
- Yes
- Material Plating Mating
- Gold
- Net Weight
- 27.760/g
- Number Of Rows
- 2.0
- Orientation
- N/A
- Packaging Type
- Bag
- Panel Mount
- No
- Pcb Locator
- No
- Pcb Retention
- N/A
- Pitch Mating Interface
- 0.64mm
- Plating Min Mating
- 0.762µm
- Polarized To Mating Part
- Yes
- Ports
- 1
- Temperature Range Operating
- -40° to +125°C
- Termination Interface Style
- N/A
- Waterproof Dustproof
- No
- Wire Size Awg
- 26,28
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Shielded
- Yes
- Shield Type
- Full Shield
- Voltage Maximum
- 30V (RMS)
Keywords: 83424-9014, 0834249014
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863