- Part Number
- 834119110
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- N/A
- Circuits Maximum
- 9.0
- Durability Mating Cycles Max
- Contact Molex
- Gender
- N/A
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Plating Mating
- N/A
- Net Weight
- 3.366/g
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Panel Mount
- Yes
- Pcb Locator
- No
- Pcb Retention
- No
- Pitch Mating Interface
- 1.27mm
- Pitch Termination Interface
- 1.27mm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- N/A
- Ports
- 1
- Termination Interface Style
- N/A
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Grounding To Panel
- No
- Shielded
- Yes
- Voltage Maximum
- N/A
Keywords: 83411-9110, 0834119110
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/30/2017 (7 July 2017)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863