- Part Number
- 795762138
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Length
- 0.90m
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Color Resin
- Black,Natural
- Gender
- Plug
- Lock To Mating Part
- Yes
- Material Resin
- Low Density Polyethylene,Polyester
- Packaging Type
- Bag
- Single Ended
- No
- Waterproof Dustproof
- No
- Wire Cable Type
- Twinax
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Impedance
- 100Ω
- Voltage Maximum
- 30V AC (RMS)/DC
Keywords: 79576-2138, 0795762138
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed