Milli-Grid
- Part Number
- 787881024
- Category
- PCB Headers and Receptacles
Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn) Plating, 10 Circuits, Lead-Free
Physical Specifications
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Female
- glowWireCapable
- No
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 0.282/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- platingMinMating
- 2.500µm
- platingMinTermination
- 2.500µm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- roboticPlacement
- None
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 125V AC (RMS)/DC
Keywords: 78788-1024, 0787881024
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863