- Part Number
- 783511011
- Category
- Backplane Connectors
Physical Specifications
- Circuits Loaded
- 8
- Circuits Maximum
- 8.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 200
- First Mate Last Break
- No
- Flammability
- 94V-0
- Guide To Mating Part
- No
- Keying To Mating Part
- No
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 27311.830/mg
- Number Of Columns
- N/A
- Number Of Pairs
- 5
- Number Of Rows
- 2.0
- Orientation
- Right Angle
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.60mm
- Pc Tail Length
- 2.50mm
- Pitch Mating Interface
- 5.20mm
- Pitch Termination Interface
- 2.00mm,3.20mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 2.540µm
- Polarized To Pcb
- No
- Stackable
- No
- Temperature Range Operating
- -55° to +85°C
- Termination Interface Style
- Through Hole - Compliant Pin
Electrical Specifications
- Current Maximum Per Contact
- 25.0A
- Data Rate
- N/A
- Shielded
- No
- Shield Type
- N/A
- Voltage Maximum
- 250V
Keywords: 78351-1011, 0783511011
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863