- Part Number
- 780013344
- Category
- Memory Module Connectors
Physical Specifications
- Circuits Loaded
- 244
- Circuits Maximum
- 244.0
- Durability Mating Cycles Max
- 25
- Entry Angle
- 90° Angle (Side Entry)
- Flammability
- 94V-0
- Housing Color
- Black
- Keying To Mating Part
- Yes
- Latch Color
- Natural (Off-White)
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 10.166/g
- Packaging Type
- Tray
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pitch Mating Interface
- 0.60mm
- Pitch Termination Interface
- 0.60mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 2.540µm
- Temperature Range Operating
- -55° to +85°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Key
- 1.5V
- Voltage Maximum
- 30V
Keywords: 78001-3344, 0780013344
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863