Skip to main content
Part Number
760905001
Category
High-Speed I/O Connectors

Physical Specifications

Boot Color
N/A
Circuits Detail
40
Circuits Loaded
40
Circuits Maximum
40.0
Durability Mating Cycles Max
100
Flammability
94V-0
Gender
Female
Keying To Mating Part
No
Lock To Mating Part
Yes
Material Plating Mating
Gold
Net Weight
29.110/g
Number Of Rows
2.0
Orientation
Right Angle
Packaging Type
Tray
Panel Mount
No
Pcb Locator
Yes
Pcb Retention
Yes
Pcb Thickness Recommended
2.36mm
Pc Tail Length
2.07mm
Pitch Mating Interface
0.80mm
Pitch Termination Interface
0.80mm
Polarized To Mating Part
Yes
Polarized To Pcb
Yes
Ports
2
Temperature Range Operating
-40° to +85°C
Termination Interface Style
Through Hole - Compliant Pin
Waterproof Dustproof
No

Electrical Specifications

Current Maximum Per Contact
0.5A
Data Rate
10.0 Gbps,28.0 Gbps
Grounding To Panel
No
Shielded
Yes
Shield Type
EMI Gasket
Voltage Maximum
120V AC (RMS)/DC

Keywords: 76090-5001, 0760905001

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 760905001 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life