- Part Number
- 760475002
- Category
- High-Speed I/O Connectors
Physical Specifications
- Boot Color
- N/A
- Circuits Detail
- 200
- Circuits Loaded
- 200
- Circuits Maximum
- 200.0
- Color Resin
- Black,Clear (Blue Tint)
- Durability Mating Cycles Max
- 100
- Flammability
- 94V-0
- Gender
- Female
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic,Polycarbonate
- Net Weight
- 118.743/g
- Number Of Rows
- 2.0
- Orientation
- Right Angle
- Packaging Type
- Tray
- Panel Mount
- No
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.57mm
- Pc Tail Length
- 2.07mm
- Pitch Mating Interface
- 0.80mm
- Pitch Termination Interface
- 0.80mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 0.762µm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Temperature Range Operating
- -40° to +85°C
- Termination Interface Style
- Through Hole - Compliant Pin
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Data Rate
- 10.0 Gbps,28.0 Gbps
- Grounding To Panel
- No
- Shielded
- Yes
- Shield Type
- EMI Gasket
- Voltage Maximum
- 120V AC (RMS)/DC
Keywords: 76047-5002, 0760475002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863