iPass,Mini Multi-Lane,PCI Express
- Part Number
- 757830140
- Category
- High-Speed I/O Connectors
iPass I/O Surface Mount Receptacle, Right-Angle, Internal Assembly with Shell, 36 Circuit, 0.38µm Gold (Au), Through Hole Option, Tail Length 2.79mm, Universal Key
Physical Specifications
- circuitsLoaded
- 36
- circuitsMaximum
- 36.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- flammability
- 94V-0
- gender
- Female
- keyingToMatingPart
- Yes
- lockToMatingPart
- No
- materialMetal
- Copper-Nickel-Zinc,High Performance Alloy (HPA)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 3.017/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 2.36mm
- pcTailLength
- 2.79mm
- pitchMatingInterface
- 0.80mm
- pitchTerminationInterface
- 0.80mm
- platingMinMating
- 0.381µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- ports
- 1
- temperatureRangeOperating
- -40° to +80°C
- terminationInterfaceStyle
- Surface Mount and Through Hole
- waterproofDustproof
- No
- wireInsulationDiameter
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- groundingToPanel
- None
- voltageMaximum
- 30V AC (RMS)/DC
Keywords: 75783-0140, 0757830140
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863