MX150
- Part Number
- 757570121
- Category
- PCB Headers and Receptacles
MX150 Single Row Header, Vertical, 2 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 25
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 0.468/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.57mm
- pcTailLength
- 3.05mm
- pitchMatingInterface
- 3.50mm
- pitchTerminationInterface
- 3.50mm
- platingMinMating
- 2.540µm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- sealed
- Unsealed
- shrouded
- Unshrouded
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Through Hole
- terminalSize
- 1.5
Electrical Specifications
- currentMaximumPerContact
- 17.0A
- voltageMaximum
- 500V DC
Keywords: 75757-0121, 0757570121
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863