GbX I-Trac
- Part Number
- 757051604
- Category
- Backplane Connectors
GbX I-Trac Vertical Header Module, 1.85mm by 3.70mm Pitch, Unguided, Open Ends, 11 Rows, 6 Columns, 132 Circuits, Mating Pin Length 5.70mm
Physical Specifications
- circuitsLoaded
- 132
- circuitsMaximum
- 132.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- flammability
- 94V-0
- guideToMatingPart
- No
- keyingToMatingPart
- No
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 4.645/g
- numberOfColumns
- 6
- numberOfPairs
- 6,Open Pin Field
- numberOfRows
- 11.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 2.10mm
- pitchMatingInterface
- 1.85mm,3.70mm
- pitchTerminationInterface
- 1.00mm,2.70mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.762µm
- polarizedToPcb
- No
- stackable
- Yes
- temperatureRangeOperating
- -55° to +80°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- dataRate
- 12.0 Gbps
- realSignalsPer25Mm
- 148
- shielded
- No
- shieldType
- N/A
- voltageMaximum
- 120V AC (RMS)/DC
Keywords: 75705-1604, 0757051604
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863