- Part Number
- 753610031
- Category
- Backplane Connectors
Physical Specifications
- Circuits Loaded
- 75
- Circuits Maximum
- 75.0
- Durability Mating Cycles Max
- 200
- Guide To Mating Part
- No
- Keying To Mating Part
- No
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Matte Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 3.970/g
- Number Of Columns
- N/A
- Number Of Pairs
- 5
- Number Of Rows
- 10.0
- Orientation
- Right Angle
- Packaging Type
- Tube
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.60mm
- Pc Tail Length
- 2.00mm
- Pitch Mating Interface
- 1.85mm
- Pitch Termination Interface
- 1.85mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 0.762µm
- Polarized To Pcb
- Yes
- Temperature Range Operating
- 105°C
- Termination Interface Style
- Through Hole - Compliant Pin
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Data Rate
- 8.0 Gbps
- Voltage Maximum
- 120V AC (RMS)/DC
Keywords: 75361-0031, 0753610031
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed