SFP Plus,SFP+
- Part Number
- 747521058
- Category
- High-Speed I/O Cable Assemblies
SFP+-to-SFP+ Lite Passive Cable Assembly, 10Gbps, 30 AWG Cable, with Latch, 0.50m Length
Physical Specifications
- cableLength
- 0.50m
- circuitsLoaded
- TWO DIFFERENTIAL PAIR
- gender
- Male-Male
- lockToMatingPart
- Yes
- netWeight
- 1.000/g
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- Twinax
- wireSizeAwg
- 30
Electrical Specifications
- impedance
- 100Ω
Keywords: 74752-1058, 0747521058
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863