- Part Number
- 747420002
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Length
- 2.0m
- Circuits Loaded
- 4X
- Color Resin
- Black
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Material Resin
- Polycarbonate
- Net Weight
- 149.500/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 0.03A
- Voltage Maximum
- 3.3V
Keywords: 74742-0002, 0747420002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active