iPass
- Part Number
- 745712214
- Category
- High-Speed I/O Cable Assemblies
iPass Cable Assembly with Right-Angled (Right Bend)-to-Straight Connector Plugs, 28 AWG, 1.0m, with Sidebands, 36 Circuits
Physical Specifications
- cableBundling
- Woven Braid
- cableLength
- 1.0m
- circuitsLoaded
- 36
- circuitsMaximum
- 36.0
- gender
- Male-Male
- lockToMatingPart
- Yes
- materialMetal
- Stainless Steel
- releaseStyle
- Thumb Release
- singleEnded
- No
- wireCableType
- Twinax
- wireSizeAwg
- 28
Keywords: 74571-2214, 0745712214
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed