VHDM
- Part Number
- 740608501
- Category
- Backplane Connectors
VHDM Single-Ended Board-to-Board Backplane Header, 2.00mm Pitch, Vertical, 8 Rows, Open Signal Module, 200 Circuits, 25 Columns, Pin Length 4.75mm
Physical Specifications
- circuitsLoaded
- 200
- circuitsMaximum
- 200.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- flammability
- 94V-0
- guideToMatingPart
- No
- keyingToMatingPart
- No
- materialMetal
- Beryllium Copper,High Performance Alloy (HPA)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Matte Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 13.628/g
- numberOfColumns
- 25
- numberOfPairs
- Open Pin Field
- numberOfRows
- 8.0
- orientation
- Vertical
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.80mm
- pcTailLength
- 2.50mm
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 1.00mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.762µm
- polarizedToPcb
- Yes
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.125 Gbps
- shielded
- Yes
- shieldType
- Ground Plane Shield
- voltageMaximum
- 120V AC (RMS)/DC
Keywords: 74060-8501, 0740608501
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863