- Part Number
- 735912082
- Category
- Isolators and Circulators
Physical Specifications
- Diameter
- 11.00mm
- Direction
- Counterclockwise
- Net Weight
- 4.168/g
- Temperature Range Operating
- -40° to +85°C
Electrical Specifications
- Average Power Max Watts
- 10
- Frequency
- 5650-7150 MHz
- Imd3
- -65 dBc Max 2x2W, 10 MHz Space
- Impedance
- 50Ω
- Insertion Loss Il Max DB
- 0.5
- Isolation Is Min DB
- 18
- Peak Power Watts
- 100
- Return Loss S11 DB
- 19
Keywords: 73591-2082, 0735912082
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863