Wireless Cable Accessories
- Part Number
- 734300191
- Category
- RF Accessories
Cold Shrink Tube, Silicone, 1-9/16" Inner Diameter x 5.00" Long
Physical Specifications
- color
- Black
- designFeature
- UV Resistant
- innerDiameterAfterShrink
- 0.39"
- innerDiameterBeforeShrink
- 1.57"
- lengthAfterShrink
- 5.50"
- lengthBeforeShrink
- 5.00"
- materialComponent
- Silicone
- nominalSize
- 0.47"-1.37"
- packagingType
- Bag
- shrinkRatio
- 4:1
- temperatureRangeOperating
- -40° to +85°C
- thicknessAfterShrink
- 0.12"
Keywords: 73430-0191, 0734300191
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863