- Part Number
- 734300190
- Category
- RF Accessories
Physical Specifications
- Color
- Black
- Design Feature
- UV Resistant
- Inner Diameter After Shrink
- 0.67"
- Inner Diameter Before Shrink
- 1.73"
- Length After Shrink
- 5.50"
- Length Before Shrink
- 5.00"
- Material Component
- Silicone
- Net Weight
- 1.435/kg
- Nominal Size
- 0.50"-1.41"
- Packaging Type
- Bag
- Shrink Ratio
- 4:1
- Temperature Range Operating
- -40° to +85°C
- Thickness After Shrink
- 0.12"
Keywords: 73430-0190, 0734300190
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863