Wireless Cable Accessories
- Part Number
- 734300170
- Category
- RF Accessories
Stainless Steel Hose Clamp 1.00"-2.00"
Physical Specifications
- bandWidth
- 0.492"
- bandThickness
- 0.024"
- boltHeadStyle
- Slotted 5/16" Hex Head
- designFeature
- Corrosion Resistant
- materialComponent
- Stainless Steel
- packagingType
- Bag
- sizeRange
- 1.00"-2.00"
- temperatureRangeOperating
- -40° to +85°C
- weight
- 0.57 lbs
Keywords: 73430-0170, 0734300170
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863