- Part Number
- 734300150
- Category
- RF Accessories
Physical Specifications
- Attachment Mounting Hole
- 3/4" Through Hole
- Design Feature
- Corrosion Resistant
- Height
- 1.50"
- Length
- 2.21"
- Material Component
- Stainless Steel 304
- Mounting Style
- Hose Clamp
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +85°C
- Weight
- 2.41 lbs
- Width
- 2.35"
Keywords: 73430-0150, 0734300150
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863