Wireless Cable Accessories
- Part Number
- 734300131
- Category
- RF Accessories
1-5/8" Insert with One 24.00-31.00mm Hole
Physical Specifications
- designFeature
- UV Resistant
- height
- 2.11"
- length
- 2.14"
- materialComponent
- EPDM Rubber
- mountingBracketCableSize
- 1-5/8"
- nominalSize
- 24.00-31.00mm
- packagingType
- Bag
- temperatureRangeOperating
- -40° to +85°C
- weight
- 3.87 lbs
- width
- 2.11"
Keywords: 73430-0131, 0734300131
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863