- Part Number
- 734300090
- Category
- RF Accessories
Physical Specifications
- Cable Length
- 5.0'
- Design Feature
- UV Resistant,Corrosion Resistant
- Grounding Contact Material
- Copper
- Hardware Material
- Stainless Steel
- Nominal Size
- 3/8"
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +85°C
- Weight
- 1.17 lbs
- Wire Size Awg
- 6
- Weatherproofing
- Butyl and Electric Tape
Electrical Specifications
- Contact Transition Resistance
- ≤ 10mΩ
Keywords: 73430-0090, 0734300090
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed