- Part Number
- 734300080
- Category
- RF Accessories
Physical Specifications
- Cable Length
- 5.0'
- Design Feature
- UV Resistant,Corrosion Resistant
- Grounding Contact Material
- Tinned Copper
- Hardware Material
- Stainless Steel
- Nominal Size
- 1/2"-3"
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +85°C
- Weight
- 1.32 lbs
- Wire Size Awg
- 6
- Weatherproofing
- Butyl and Electric Tape
Electrical Specifications
- Contact Transition Resistance
- ≤ 10mΩ
Keywords: 73430-0080, 0734300080
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863