Wireless Cable Accessories
- Part Number
- 734300040
- Category
- RF Accessories
Dual Side, 1-Hole, Feeder Clamp for 1/2" Coaxial Cable
Physical Specifications
- designFeature
- UV Resistant,Corrosion Resistant
- height
- 1.42"
- length
- 5.31"
- materialComponent
- Stainless Steel 304,Polypropylene
- nominalSize
- 1/2"
- packagingType
- Bag
- temperatureRangeOperating
- -40° to +85°C
- weight
- 0.40 lbs
- width
- 2.36"
Keywords: 73430-0040, 0734300040
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed