- Part Number
- 734300035
- Category
- RF Accessories
Physical Specifications
- Design Feature
- UV Resistant,Corrosion Resistant
- Height
- 1.89"
- Length
- 12.80"
- Material Component
- Stainless Steel 304,Polypropylene
- Nominal Size
- 2-1/4"
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +85°C
- Weight
- 1.02 lbs
- Width
- 3.54"
Keywords: 73430-0035, 0734300035
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed