SMP-MAX Evolution
- Part Number
- 734205620
- Category
- RF / Coaxial Connectors
SMP-MAX Evolution Plug, Straight, Gold (Au) Plated, Surface Mount, Slide Type, Catcher's Mitt, Tape and Reel, with Cap, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug
- keyingToMatingPart
- N/A
- netWeight
- 0.915/g
- orientation
- Straight
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Surface Mount
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 10 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 330 Vrms@Sea Level
Keywords: 73420-5620, 0734205620
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)9139-DC (19 Jan 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863