- Part Number
- 734158051
- Category
- RF / Coaxial Connectors
Physical Specifications
- Cable Attachment
- Clamp
- Flammability
- 94V-0
- Gender
- Plug
- Keying To Mating Part
- Yes
- Orientation
- Straight
- Packaging Type
- Individual Carton
- Panel Mount
- No
- Panel Mount Method
- N/A
- Pcb Mounting
- N/A
- Reverse Polar
- No
- Wire Cable Type
- Various
Electrical Specifications
- Frequency
- N/A
- Impedance
- N/A
- Power Voltage
- POWER: DC 48V Current 20.0A
Keywords: 73415-8051, 0734158051
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed