48 Volt Power Connector
- Part Number
- 734158050
- Category
- RF / Coaxial Connectors
Connector for RRH Application, Plug, 48 Volt Power, 2-Pole, for Various Cables
Physical Specifications
- cableAttachment
- Clamp
- flammability
- 94V-0
- gender
- Plug
- keyingToMatingPart
- Yes
- netWeight
- 181.844/g
- orientation
- Straight
- packagingType
- Individual Carton
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- Various
Electrical Specifications
- frequency
- N/A
- impedance
- N/A
- powerVoltage
- POWER: DC 48V Current 20.0A
Keywords: 73415-8050, 0734158050
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per ED/88/2018 (15 January 2019)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863