MCX
- Part Number
- 734154503
- Category
- RF / Coaxial Connectors
MCX Jack, Straight, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, Tape and Reel and 10 Pieces Tape Cut, 400 Pieces per Carton, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 0.711/g
- orientation
- Straight
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Through Hole
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73415-4503, 0734154503
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed