SMP
- Part Number
- 734154161
- Category
- RF / Coaxial Connectors
SMP Plug, Modified, Straight, Full Detent, PCB, Surface Mount, One Piece Per Bag, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug
- keyingToMatingPart
- N/A
- netWeight
- 0.636/g
- orientation
- Straight
- packagingType
- Individual Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Surface Mount
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 40 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73415-4161, 0734154161
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed