SMP
- Part Number
- 734153031
- Category
- RF / Coaxial Connectors
SMP Jack, Right-Angle, Solder, RG-405 (.086" Semi-Rigid) Cable, Beryllium Copper Body, Gold (Au) Plating, One Piece Per Bag, 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 0.497/g
- orientation
- Right Angle
- packagingType
- Individual Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- RG-405,.086" Semi-Rigid Coaxial
Electrical Specifications
- frequency
- 40 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73415-3031, 0734153031
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863