MCX
- Part Number
- 734152740
- Category
- RF / Coaxial Connectors
MCX Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Nickel (Ni) Plated, 75 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 0.839/g
- orientation
- Straight
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Edge Mount
- pcbThicknessRecommended
- 1.57mm
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 75Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73415-2740, 0734152740
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2022)4187-DC (10 June 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863