Mini-BNC
- Part Number
- 734152202
- Category
- RF / Coaxial Connectors
Mini-BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Die Cast Body, Nickel (Ni) Plated, PCB, 75 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 7.490/g
- orientation
- Right Angle
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- Through Hole
- pcbThicknessRecommended
- 2.79mm
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 3 GHz
- impedance
- 75Ω
- powerVoltage
- VOLTAGE: 300 Vrms@Sea Level
Keywords: 73415-2202, 0734152202
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Missing Compliance Data per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/30/2017 (7 July 2017)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863