MMCX
- Part Number
- 734146031
- Category
- RF / Coaxial Connectors
MMCX Jack, Straight, Bulkhead Rear Mount, RD178, with Nut and Lockwasher, Small Tray, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Jack
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Tray
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- RD178
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 170 Vrms@Sea Level
Keywords: 73414-6031, 0734146031
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed