Skip to main content
Part Number
734140410
Category
RF / Coaxial Connectors

Physical Specifications

Cable Attachment
Solder
Gender
Jack
Keying To Mating Part
N/A
Net Weight
0.377/g
Orientation
Straight
Packaging Type
Tray
Panel Mount
No
Panel Mount Method
N/A
Pcb Mounting
N/A
Reverse Polar
No
Wire Cable Type
1.37mm Coaxial max.

Electrical Specifications

Frequency
6 GHz
Impedance
50Ω
Power Voltage
VOLTAGE: 170 Vrms@Sea Level

Keywords: 73414-0410, 0734140410

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Duty-To-Declare per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Contains Lead per D(2024)6225-DC (07 Nov 2024)
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c) per EU 2015/863
 - 734140410 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life