Skip to main content

SMP

Part Number
734066251
Category
RF / Coaxial Connectors

SMP Plug, Straight, Full Detent, 2-Hole Flange Mount, Candlestick, Brass Body, Gold (Au) Plated, 50 Ohms

Physical Specifications

cableAttachment
N/A
gender
Plug
keyingToMatingPart
N/A
orientation
Straight
packagingType
Tray
panelMount
Yes
panelMountMethod
Flange
pcbMounting
Round Post
pcbThicknessRecommended
N/A
reversePolar
No
wireCableType
N/A

Electrical Specifications

frequency
40 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 335 Vrms@Sea Level

Keywords: 73406-6251, 0734066251

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
SMP - 734066251 - Image 1 SMP - 734066251 - Image 2 SMP - 734066251 - Image 3 SMP - 734066251 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life