SMP
- Part Number
- 734066212
- Category
- RF / Coaxial Connectors
SMP Plug, Straight, Limited Detent, 2-Hole Flange Mount, Stainless Steel Body, Gold (Au) Plated, One Piece Per Bag 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Plug
- keyingToMatingPart
- N/A
- netWeight
- 0.763/g
- orientation
- Straight
- packagingType
- Individual Bag
- panelMount
- Yes
- panelMountMethod
- Flange
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- RG-405,.086" Semi-Rigid Coaxial
Electrical Specifications
- frequency
- 40 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73406-6212, 0734066212
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed