FAKRA
- Part Number
- 734041246
- Category
- RF / Coaxial Connectors
FAKRA Jack, Straight, RG-316 Cable, Panel Mount, Key G, Tray, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Jack
- keyingToMatingPart
- Yes
- netWeight
- 0.233/g
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Flange
- pcbMounting
- N/A
- wireCableType
- RG-316
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 73404-1246, 0734041246
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed