FAKRA
- Part Number
- 734041243
- Category
- RF / Coaxial Connectors
FAKRA Jack, Straight, Crimp, RG-316 Cable, Panel Mount with Clip, Die Cast Body, Nickel (Ni) Plated, Keying Code D, Tray, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Jack
- keyingToMatingPart
- Yes
- netWeight
- 0.233/g
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Flange
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- LMR-100,RG-174,RG-188,RG-316
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73404-1243, 0734041243
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed