SMA
- Part Number
- 733910263
- Category
- RF / Coaxial Connectors
SMA Jack, Straight, Bulkhead, Crimp, RG-316 and RG-174 Cable, Brass Body, Gold (Au) Plated, with Spacer, without Jam Nut and Lockwasher, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 2.978/g
- orientation
- Straight
- packagingType
- Bag
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- LMR-100,RG-174,RG-188,RG-316
Electrical Specifications
- frequency
- 18 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
Keywords: 73391-0263, 0733910263
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per ED/71/2019 (16 July 2019)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863