Precision Test - 2.4mm
- Part Number
- 733870130
- Category
- RF / Coaxial Connectors
Precision Test Adapter, 2.4mm Plug-to-2.4mm Plug, Right-Angle, Passivated, 50 GHz, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug/Plug
- keyingToMatingPart
- N/A
- orientation
- Right Angle
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 50 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73387-0130, 0733870130
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed