Precision Test - 1.85mm,Precision Test - 2.92mm
- Part Number
- 733862310
- Category
- RF / Coaxial Connectors
Precision Test Adapter, Between-Series, 1.85mm Plug-to-2.92mm Plug, Straight, Passivated, 40 GHz, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug/Plug
- keyingToMatingPart
- N/A
- netWeight
- 4.477/g
- orientation
- Straight
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 40 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 150 Vrms@Sea Level
Keywords: 73386-2310, 0733862310
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed