Skip to main content

Precision Test - 1.0mm,Precision Test - 1.85mm

Part Number
733862250
Category
RF / Coaxial Connectors

Precision Test Adapter, Between-Series, 1.0mm Jack-to-1.85mm Plug,Straight,Passivated, 67 GHz,50 Ohms

Physical Specifications

cableAttachment
N/A
gender
Jack/Plug
keyingToMatingPart
N/A
netWeight
2.735/g
orientation
Straight
packagingType
Bag
panelMount
No
panelMountMethod
N/A
pcbMounting
N/A
pcbThicknessRecommended
N/A
reversePolar
No
wireCableType
N/A

Electrical Specifications

frequency
67 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 150 Vrms@Sea Level

Keywords: 73386-2250, 0733862250

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
Precision Test - 1.0mm,Precision Test - 1.85mm - 733862250 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life