MCX
- Part Number
- 733660016
- Category
- RF / Coaxial Connectors
MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, Tray, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Plug
- keyingToMatingPart
- N/A
- orientation
- Right Angle
- packagingType
- Tray
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- LMR-100,RG-174,RG-188,RG-316
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
Keywords: 73366-0016, 0733660016
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed