- Part Number
- 733581120
- Category
- RF / Coaxial Connectors
Physical Specifications
- Cable Attachment
- N/A
- Gender
- N/A
- Keying To Mating Part
- N/A
- Net Weight
- 1.000/g
- Orientation
- Right Angle
- Packaging Type
- Tray
- Panel Mount
- No
- Panel Mount Method
- Screws
- Pcb Mounting
- Through Hole
- Pcb Thickness Recommended
- N/A
- Port Configuration
- 2x2
- Reverse Polar
- No
- Wire Cable Type
- N/A
Electrical Specifications
- Frequency
- N/A
- Impedance
- 50Ω
- Power Voltage
- N/A
Keywords: 73358-1120, 0733581120
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863