SMPM,VITA 67
- Part Number
- 733000330
- Category
- RF / Coaxial Connectors
SMPM Jack, Straight, Solder, VITA 67, for .086 Flexible Cable, 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Jack
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Tray
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- RG-405,.086" Semi-Rigid Coaxial
Electrical Specifications
- frequency
- 65 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 217 Vrms@Sea Level
Keywords: 73300-0330, 0733000330
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed