BMA
- Part Number
- 732980031
- Category
- RF / Coaxial Connectors
BMA Plug, Straight, Crimp, RG-142/RG-55/RG-223 Cable, Stainless Steel Body, Passivated, One Piece Per Bag, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Plug
- keyingToMatingPart
- N/A
- netWeight
- 3.300/g
- orientation
- Straight
- packagingType
- Individual Bag
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- RG-55,RG-400,RG-223,RG-142
Electrical Specifications
- frequency
- 22 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 1000 Vrms@Sea Level
Keywords: 73298-0031, 0732980031
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active