- Part Number
- 732880370
- Category
- EMI Filters
Physical Specifications
- Hex Width
- 4.75mm
- Length Hexto Endof Lead
- 12.70mm
- Length Top Leadto Bottom Hex
- 8.13mm
- Packaging Type
- Bag
- Terminal Diameter
- 0.81mm
- Thread Size
- 8-32
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Capacitance Value
- 0.028 µF
- Emi Filter Circuits
- Pi Style
- Minimum Insertion Lossd B1 G Hz
- 75
- Minimum Insertion Lossd B10 M Hz
- 38
- Minimum Insertion Lossd B100 M Hz
- 75
- Minimum Insertion Lossd B1 M Hz
- 10
- Minimum Insertion Lossd B3 M Hz
- 14
- Minimum Insertion Lossd B30 M Hz
- 65
- Minimum Insertion Lossd B300 M Hz
- 75
- Minimum Insertion Lossd B10 G Hz
- 75
- Rated Voltage
- 70 VDC at 125°C
Keywords: 73288-0370, 0732880370
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed